Han 6ES-Press-SMC-MI-CCT-PE Press
Article No.: 09 33 006 2678
Image is for illustration purposes only. Please refer to product description.
Han 6ES-Press-SMC-MI-CCT-PE Press
Article No.: 09 33 006 2678
to see prices and availability.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® ES Press |
Specification | Cage clamp termination for PE connection |
Termination method | Cage-clamp termination |
---|---|
Gender | Male |
Size | 6 B |
Number of contacts | 6 |
PE contact | Yes |
Details | Blue slide |
for hoods/housings high construction only |
Previous
Next