Han 3 Quintax-M-c
Article No.: 09 15 003 3001
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Brid® |
Identification | Han-Brid® Quintax 3 A |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 3 A |
Number of contacts | 1 |
4 | |
8 | |
further contacts | + shielding + 2 power contacts |
Details | Please order crimp contacts separately. |
Previous
Next