Han RJ45 module, female gender changer
Article No.: 09 14 001 4721
Image is for illustration purposes only. Please refer to product description.
Han RJ45 module, female gender changer
Article No.: 09 14 001 4721
to see prices and availability.
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-ModularĀ® |
Type of module | HanĀ® RJ45 module |
Size of the module | Single module |
Description of the module | Gender changer |
for patch cable |
Gender | Female |
---|---|
Number of contacts | 8 |
Previous
Next