DICHTUNGSSATZ FUER 1 FLACHLEIT
Article No.: 09 00 000 5315
Image is for illustration purposes only. Please refer to product description.
DICHTUNGSSATZ FUER 1 FLACHLEIT
Article No.: 09 00 000 5315
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Set of seals for ribbon cable entry |
Description of the accessory | With strain relief clamp |
for 1 flat cable |
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Previous
Next