Value Added to Gearmotors - Han® Industrial Connectors
Connectors simplify installation and the maintenance of machines. They are easy to handle and prevent incorrect connections, enabling customers to rapidly commission systems without skilled technicians. In case of system error, it is possible to quickly remove and repair or replace only the defective module. HARTING has set the standard for industrial connectors with the Han® range, which is widely in use on machinery worldwide, including gearmotors used to drive industrial machines.
Sumitomo Heavy Industries has adopted the Han® 3A, the compact industrial connector from HARTING, for the power connection of its compact gearmotors for the global market.
The global model of gearmotors offered by Sumitomo Heavy Industries complies with standards and regulations in multiple countries/areas of Japan, Europe, the US, Canada and China. It supports input power of 200 V, 50/60 Hz and 220 V, 60Hz, which makes the motors operational in their applicable countries/areas by using a transformer to convert voltage. Companies with global business operations as well as system integrators exporting systems with the gearmotors can standardize components to facilitate system design, purchasing and inventory management.
An Overview of Advantages
Simplified design and technical documents due to standardized interface
Reduced number of components for simple order and inventory management
Reduced time and work for installation and maintenance
Secure connection due to locking levers
Sumitomo Heavy Industries' Gearmotor for Global Market
Connector Parts
Han® 3A Plastic Housings/Hoods
Connector Parts
Han® 3A Plastic Housings/Hoods
Housing side: Integrated into the motor
Male Contacts
14AWG
09 33 000 6102 18AWG
09 33 000 6105 20AWG
09 33 000 6121
Male Insert
Housing
Hood side: To be ordered separately
Han® 3A Hoods
Straight - M20xP1.5
19 20 003 0420 Straight - Pg
09 20 003 0420 Angled - M20xP1.5
19 20 003 0620 Angled - Pg
09 20 003 0620
Female Insert
Female Contacts
14AWG
09 33 000 6202 18AWG
09 33 000 6205 20AWG
09 33 000 6220
Han® 3A Metal Housings/Hoods
Housing side: Integrated into the motor
Male Contacts
14AWG
09 33 000 6102 18AWG
09 33 000 6105 20AWG
09 33 000 6121
Male Insert
Housing
Hood side: To be ordered separately
Han 3 A Hood
Straight - M20xP1.5
19 20 003 1440 Straight - Pg
09 20 003 1440 Angled - M20xP1.5
19 20 003 1640 Angled - Pg
09 20 003 1640
Female Insert
Female Contacts
14AWG
09 33 000 6202 18AWG
09 33 000 6205 20AWG
09 33 000 6220
* Please prepare a
IP 67 sealing screw
Configuration using Han® Configurator
If you register for the digital platform myHARTING, you will be able to download technical documents such as files in 3D format.
Extensive functions of Han® Configurator will be also available to freely configure your connector.
* Han® Configurator does not support hoods with Pg cable entry.