IP67 small and lightweight one-touch connector PushPull
PushPull device connection technology for data, signal and power transmission
PushPull is a small push-pull type connector for data/signal/power transmission with excellent operability that allows one-handed connection and disconnection, and is suitable for outdoor use. It has high dust and water resistance of IP65/67, and interfaces for data include up to 1/10 Gigabit Ethernet, USB, optical fiber, up to 20 pins for signals, and up to 16 A / 690 V AC for power. In addition to the standard panel mounting type, adapters and housings are available for relaying.
Features
Dustproof/waterproof IP65/IP67, vibration-resistant, shock-resistant
Space saving
Compact size equivalent to M12 connector
Easy to attach and remove with one hand, self-locking just by inserting
Internal locking mechanism with audible click
On-site wiring possible, easy assembly without tools
Common housing (plastic/metal) with various interfaces
Various Interfaces
Han® PushPull V14 Connector Series
HARTING also offers a PROFINET variant 14 (V14). The PushPull V14 is compliant with IEC 61076-3-117 and is the recommended connector for data transmission and power supply in automation according to the guidelines established by the PROFIBUS Association ( PNO ) and the Association of the German Automotive Industry ( AIDA ).