High Current Connectors
Safely and reliably transmits large currents even in harsh environments
HARTING's high current connectors are suitable for up to 1400A, with IP65-69 protection rating and robust die-cast aluminium housings, suitable for outdoor use and can be used to connect substations, power distribution equipment, energy storage systems and UPS. They have high EMC properties and voltage resistance, allowing them to transmit high currents reliably. They are compact, easy to assemble and easy to handle, and safety is ensured by finger protection, coding and more.
Compliant with stringent railway standards
IEC/EN 61373 Vibration/Shock Resistance
EN 50124-1 Air/Creepage Distances
EN 60137 AC1000V Ultra Insulating Bushing
Han® HPR HPTC
connector for high current connection up to 1400A
Protection rating: IP65/67 or IP66/68
Supports maximum current of 1400A and maximum voltage of 4800V
360° shielding without shrinking/taping
Easy assembly. Simply crimp the contact on the cable side insert the insulating body, and close the cover.
Coding pins provide 16 different coding options. Prevents mis-mating.
High voltage resistance and EMC characteristics
Han® HPR VarioShell
Up to 650A x 6-pole
Protection rating: IP66/67/68/69
Supports maximum current of 650A and maximum voltage of 4800V
Modular configuration is also possible. Power, signals and data can be freely combined with existing modules.
Compact and compact connection
Two-piece housing for easy assembly and handling
Han® HPR Y-branch
connector for high current distribution
Branched within the connector:
650A 3-pole ⇒ 350A 6-pole
Protection rating: IP65/68/69/X9K
Size 48B
Han® HPR Single Poles
A high current single core connector that supports up to 650A
Supports up to 650A and AC/DC 4000V
Protection rating: IP 68/69
Single core reduces space and weight
Uses existing HC Modular contacts
Can also be combined with Han® HPR VarioShell housings
Han® HPR housing and Han® HC Modular insert
Up to 650A, select the size and pin count to suit your application
Protection rating IP65 / 68 / 69K, screw locking
Standard housing sizes 6 B, 16 B, 24 B
High current HC Modular contacts
・250A/2000V x 4 pins
・350A/2000V x 1 / 2 / 3 pins
・650A/4000V x 1 / 2 pins
Higher pin count and size expansion versions available
Han® S front connector
for energy storage systems, supports up to 200A
Easily expand and change system power capacity
Small angle type, can rotate 360° when mated
High power compatible: 200A/1500V
Made from lightweight polyamide, protection class IP40
Compliant with UL1973, UL9540, and UL4128
Docking Connector for Drawer Systems
Blind mating and automatic connection/disconnection possible
Han-Modular® modules allow for flexible combinations of power up to 300A, signals, and data
Supports 10,000 mating cycles
Wide floating mechanism ±2 mm
Power Distribution Units
Connections for Data Center PDUs
Standardized by the US Data Center Standard (OCP)
Han-Eco® housing and modules with 40A/70A and up to 1000V power supply
Connectorized connections save space and make installation and maintenance easier
Cable length can be freely set