Product category:
Metric circular connectors
Panel feed throughs
Filter
Products 253
Relevance
PCB adapter
M12 panel feed through/PCB angled D-code
Article No.: 21 03 381 4410
Panel feed through
HARTING PFT 7_8 inch female 4-pole
Article No.: 21 04 316 2400
Panel feed through
HARTING PFT 7_8 inch male 3-pole
Article No.: 21 04 316 1305
Panel feed through
PANEL FEED THROUGH M12D COD.FEMALE 4PINS
Article No.: 21 03 371 2403
Panel feed through
panel feed through M12 Acod.male 4 pins
Article No.: 21 03 311 1402
Panel feed through
M12 PFT D-coded female straight 0,5m
Article No.: 21 03 375 2400
Panel feed through
WDF M12-F-M16x1,5-A kod.-4po-m.Litze 500
Article No.: 21 03 311 2400
Panel feed through
PFT male L-coded 2.5mm²
Article No.: 21 03 599 1505
Inserts
M23 12 Female -C
Article No.: 09 15 112 3101
Panel feed through
PFT female L-coded 2.5mm²
Article No.: 21 03 599 2505
Panel feed through
PANEL CABLE M12 COD.A FEMEA/ABERTO 0,5m
Article No.: 21 03 317 6805
PCB adapter
PANEL FEED THROUGH M12-F D-cod. 4 PINS
Article No.: 21 03 371 2415
Panel feed through
M12 PFT Crimp 8-pole x-coded female 0.3m
Article No.: 21 33 080 0850 003
Panel feed through
M12 Cable Assembly A-cod st/- f/- 0,5m
Article No.: 21 03 317 6405
Inserts
M23 P 5+PE Female -C
Article No.: 09 15 606 3101
Inserts
M23 17 Female -C
Article No.: 09 15 117 3101
Panel feed through
M12 Cable Assembly A-cod st/- f/- 0,5m
Article No.: 21 03 317 6505
Panel feed through
M12 PANEL FEED-THROUGH-F A-KOD. 500mm
Article No.: 21 03 311 2501
Inserts
M23 12 Male -C
Article No.: 09 15 112 3001
Panel feed through
M8 PFT straight 0,5m
Article No.: 21 02 357 6305
Panel feed through
M12 Panel feed-through M M16x1.5 5-pin
Article No.: 21 03 311 1501
Inserts
M23 09 Female -solder (termination)
Article No.: 09 15 109 2702
Inserts
M23 09 Male -solder (termination)
Article No.: 09 15 109 2602
Inserts
M23 12 Female -solder (termination)
Article No.: 09 15 112 2702
Panel feed through
M8 PFT straight 0,5m
Article No.: 21 02 357 6405
Inserts
M23 19 Female -C
Article No.: 09 15 119 3101
Inserts
M23 P 5+PE Male -C
Article No.: 09 15 606 3001
Inserts
M23 06 Male - solder (termination)
Article No.: 09 15 106 2602
Inserts
M23 06 Male-C
Article No.: 09 15 106 3001
Inserts
M23 17 Female -L
Article No.: 09 15 117 2702
Inserts
M23 06 Female -L
Article No.: 09 15 106 2702
Inserts
M23 17 Male -C
Article No.: 09 15 117 3001
Inserts
M23 12 Male -solder (termination)
Article No.: 09 15 112 2602
Inserts
M23 06 Female-C
Article No.: 09 15 106 3101
Inserts
M23 P 4+3+PE Female -C
Article No.: 09 15 608 3101
Inserts
M23 17 Male -L
Article No.: 09 15 117 2602
Inserts
M23 19 Male -C
Article No.: 09 15 119 3001
Inserts
M23 P 4+3+PE Male -C
Article No.: 09 15 608 3001
Panel feed through
PFT male L-coded 1.5mm²
Article No.: 21 03 596 1505
Inserts
M23 07 Female -C
Article No.: 09 15 107 3101
Panel feed through
PFT female L-coded 1.5mm²
Article No.: 21 03 596 2505
Panel feed through
PANEEL FEED THROUGH M12 COD MALE 4PINS
Article No.: 21 03 371 1403
Panel feed through
M12 PFT Crimp 8-pole X-coded female 0.3m
Article No.: 21 33 070 0853 003
Inserts
M23 09 Female -C
Article No.: 09 15 109 3101
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-STR
Article No.: 21 42 000 0014
Inserts
M23 09 Male -C
Article No.: 09 15 109 3001
Inserts
M23 12 Female-C CCW
Article No.: 09 15 112 3111
Inserts
M23 19 Female -solder (termination)
Article No.: 09 15 119 2702
Inserts
M23 19 Male -solder (termination)
Article No.: 09 15 119 2602
Panel feed through
7/8 Cable Assembly 4p+PE st/- f/- 0,5m
Article No.: 21 04 316 2501
Inserts
M23 12 Male -solder (termination)CCW
Article No.: 09 15 112 2612
Panel feed through
7/8" PFT 4p+PE st/- m/- 0,5m
Article No.: 21 34 740 0571 005
Inserts
M23 12 Female-solder(termination)CCW
Article No.: 09 15 112 2712
Inserts
M23 07 Male -C
Article No.: 09 15 107 3001
Panel feed through
M12-Flanschstecker mit Litze,5pol,B-kod.
Article No.: 21 03 339 1301
Inserts
M2312 Female -C+PE
Article No.: 09 15 112 3121
Inserts
M23 12 Male -C+PE
Article No.: 09 15 112 3021
Panel feed through
M12 Cable Assembly A-cod st/- f/- 1,0m
Article No.: 21 03 317 6410
Inserts
M23 P 5+3+PE Male-C (A)
Article No.: 09 15 609 3001
Inserts
M23 P Hybrid 4+4+3+PE Female-C
Article No.: 09 15 612 3101
Inserts
M23 P 5+3+PE Female -C (A)
Article No.: 09 15 609 3101
Inserts
M23 P 5+3+PE Female-C (B)
Article No.: 09 15 609 3111
Panel feed through
M12 Cable Assembly A-cod st/- f/- 0,5m
Article No.: 21 03 317 6305
Inserts
M23 P 5+3+PE Male-C (B)
Article No.: 09 15 609 3011
Inserts
M23 07 Female -solder (termination)
Article No.: 09 15 107 2702
Inserts
M23 07 Male -solder (termination)
Article No.: 09 15 107 2602
Inserts
M23 P Hybrid 4+4+3+PE Male-C
Article No.: 09 15 612 3001
Panel feed through
M12 PFT male 4-pole D-coded M16x1.5
Article No.: 21 03 371 1405
Panel feed through
M12 flange socket with wire, 5pol.B-kod
Article No.: 21 03 339 2301
Panel feed through
M12 Cable Assembly A-cod st/- f/- 1,0m
Article No.: 21 03 317 6810
Panel feed through
7/8 Cable Assembly 2p+PE st/- f/- 0,5m
Article No.: 21 04 316 2301
Panel feed through
M12 PFT Crimp 8-pole x-coded female 0.5m
Article No.: 21 33 080 0850 005
Panel feed through
M12 PFT Crimp 8-pole x-coded female 1m
Article No.: 21 33 080 0850 010
Panel feed through
M8-PFT-CRIMP-8P-ACOD-M-0.2
Article No.: 21 02 353 1800
Inserts
M23 12 Male-C CCW
Article No.: 09 15 112 3011
Inserts
M23 12+PE Male -solder (termination)
Article No.: 09 15 112 2622
Panel feed through
M12 PFT Crimp 8-pole X-coded female 0.5m
Article No.: 21 33 070 0853 005
Panel feed through
M8-PFT-CRIMP-8P-ACOD-F-0.2
Article No.: 21 02 353 2800
Panel feed through
7/8 Cable Assembly 4-pole st/- f/- 0,5m
Article No.: 21 04 316 2401
Panel feed through
M12 Cable Assembly A-cod st/- f/- 1,0m
Article No.: 21 03 317 6510
Inserts
M23 12+PE Female-solder(termination)
Article No.: 09 15 112 2722
Panel feed through
M12 PFT Crimp 8-pole X-coded female 1m
Article No.: 21 33 070 0853 010
Panel feed through
M12 PFT Crimp 8-pole x-coded female 1.5m
Article No.: 21 33 080 0850 015
Panel feed through
M12 PFT Crimp 8-pole X-coded female 1,5m
Article No.: 21 33 070 0853 015
Panel feed through
M12 Cable Assembly B-cod st/- f/- 0,5m
Article No.: 21 03 338 6405
Panel feed through
M8 Cable Assembly 4-poles st/- m/- 0,5m
Article No.: 21 34 790 0475 050
Cable to cable housing
M23 Cable to cable housing 11-17 mm
Article No.: 09 15 100 0311
Crimp contact
M23 female-c 1,5mm (0,14-0,56mm²) Au
Article No.: 09 15 100 6211
Panel feed through housing
M23 HBM back 2,7mm
Article No.: 09 15 100 0307
Panel feed through housing
M23 HBM front male Pg13,5
Article No.: 09 15 100 0364
Panel feed through housing
M23 HBM front female Pg13,5
Article No.: 09 15 100 0374
Cable to cable housing
M23 Cable to cable housing 7-12 mm
Article No.: 09 15 100 0310
Crimp contact
M23 male-c 1mm (0,08 - 0,56mm²) Au
Article No.: 09 15 100 6101
Crimp contact
M23 female-c 1mm (0,34 - 1,00mm²) Au
Article No.: 09 15 100 6202
Cable to cable housing
M23 Cable to cable housing 3-7 mm
Article No.: 09 15 100 0309
Crimp contact
M23 female-c 1mm (0,75 - 1,50mm²) Au
Article No.: 09 15 100 6203
Panel feed through housing
M23 HBM back M3
Article No.: 09 15 100 0306
Panel feed through housing
M23 HBM back M2,5
Article No.: 09 15 100 0305
Panel feed through housing
M23 HBM front female M20x1,5
Article No.: 09 15 100 0373
Crimp contact
M23 male-c 2mm (0,75 - 2,5mm²) Au
Article No.: 09 15 100 6121
Crimp contact
M23 female-c 1,5mm (0,56-1,00mm²) Au
Article No.: 09 15 100 6212
Panel feed through housing
M23 HBM front 3,2mm
Article No.: 09 15 100 0302
Crimp contact
M23 male-c 1,5mm (0,14-1,00mm²) Au
Article No.: 09 15 100 6111
Crimp contact
M23 female-c 1mm (0,08 - 0,56mm²) Au
Article No.: 09 15 100 6201
Panel feed through housing
M23 HBM front male M20x1,5
Article No.: 09 15 100 0363
Panel feed through housing
M23 HBM back M25
Article No.: 09 15 100 0308
Crimp contact
M23 male-c 1mm (0,14 - 1,00mm²) Au
Article No.: 09 15 100 6102
Crimp contact
M23 female-c 2mm (0,75 - 2,5mm²) Au
Article No.: 09 15 100 6221
Crimp contact
M23 male-c 1mm (0,75 - 1,50mm²) Au
Article No.: 09 15 100 6103
Panel feed through housing
Base M23 HBM frontal 2,7mm
Article No.: 09 15 100 0301
Cable assemblies
M17 FE str molded 6+PE PUR open end,10m
Article No.: 21 37 520 0701 100
Cable assemblies
M17 FE str molded 6+PE PVC open end,5m
Article No.: 21 37 520 0703 050
Cable assemblies
M17 FE str molded 6+PE PVC open end,10m
Article No.: 21 37 520 0703 100
Cable assemblies
M17 MA str molded 6+PE PUR open end,10m
Article No.: 21 37 510 0701 100
Cable assemblies
M17 MA str molded 6+PE PUR open end,5m
Article No.: 21 37 510 0701 050
Cable assemblies
M17 FE str molded 6+PE PUR open end,5m
Article No.: 21 37 520 0701 050
Cable assemblies
M17 MA str molded 6+PE PVC open end,10m
Article No.: 21 37 510 0703 100
Cable assemblies
M17 MA str molded 6+PE PVC open end,5m
Article No.: 21 37 510 0703 050
Protection cover
M5-ACC-PLASTICCAP
Article No.: 21 47 000 0012
Panel feed through
M5-PFT-CRIMP-3P-ACOD-F-0,2
Article No.: 21 47 000 0008
Panel feed through
M5-PFT-CRIMP-4P-ACOD-M-0.2
Article No.: 21 47 000 0003
Panel feed through
M5-PFT-CRIMP-4P-ACOD-F-0.2
Article No.: 21 47 000 0007
Panel feed through
M5-PFT-CRIMP-3P-ACOD-M-0.2
Article No.: 21 47 000 0002
Panel feed through
M5-PFT-CRIMP-3P-ACOD-F-0.2
Article No.: 21 47 000 0006
Panel feed through
M5-PFT-CRIMP-3P-ACOD-M-0.2
Article No.: 21 47 000 0000
Panel feed through
M5-PFT-CRIMP-4P-ACOD-M-0.2
Article No.: 21 47 000 0001
Panel feed through
M5-PFT-CRIMP-4P-ACOD-F-0,2
Article No.: 21 47 000 0009
PCB adapter
M5-PCB-THT-1PC-3P-ACOD-M-STR
Article No.: 21 47 000 0004
Crimp contact
M23 P male-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6102
Crimp contact
M23 P female-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6202
Panel feed through
Size15-PFT-CRIMP-6P-F-1.0
Article No.: 21 46 359 6610
Panel feed through
Size15-PFT-CRIMP-6P-F-0.25
Article No.: 21 46 359 6602
Panel feed through
Size15-PFT-CRIMP-6P-M-0.25
Article No.: 21 46 359 5602
Panel feed through
Size15-PFT-CRIMP-6P-M-1.0
Article No.: 21 46 359 5610
Lock nut
M5-ACC-NUT
Article No.: 21 47 000 0013
Crimp contact
M23 P fem.-c 0,6mm (0,08–0,34mm²) Au
Article No.: 09 15 600 6291
Crimp contact
M23 P male-c 2mm (0,75–2,5mm²) Au
Article No.: 09 15 600 6121
Crimp contact
M23 P female-c 2mm (2,5-4mm²) Au
Article No.: 09 15 600 6222
Crimp contact
M23 P male-c 1mm (0,14–1mm²) Au
Article No.: 09 15 600 6101
Crimp contact
M23 P female-c 1mm (0,14–1mm²) Au
Article No.: 09 15 600 6201
Crimp contact
M23 P male-c 0,6mm (0,08–0,34mm²) Au
Article No.: 09 15 600 6191
Crimp contact
M23 P female-c 2mm (0,75–2,5mm²) Au
Article No.: 09 15 600 6221
Crimp contact
M23 P male-c 2mm (2,5 – 4mm²) Au
Article No.: 09 15 600 6122
Bulkhead mounted housing
M23 P HBM Front M20x1,5
Article No.: 09 15 600 0303
Panel feed through housing
M23 P Cable to Cable Housing 7-12mm
Article No.: 09 15 600 0310
Bulkhead mounted housing
M23 P HBM Back M25x1,5
Article No.: 09 15 600 0308
Bulkhead mounted housing
M23 P HBMA – rotatable 28x28 3,2mm
Article No.: 09 15 600 0912
Panel feed through housing
M23 P Cable to Cable Housing 11-17mm
Article No.: 09 15 600 0311
Bulkhead mounted housing
M23 P HBMA-rotatable 25x25 2,7mm
Article No.: 09 15 600 0902
Bulkhead mounted housing
M23 P HBM Front M25x1,5
Article No.: 09 15 600 0313
Bulkhead mounted housing
M23 P HBM Front 2,7mm
Article No.: 09 15 600 0301
Bulkhead mounted housing
M23 P HBM Front 3,2mm
Article No.: 09 15 600 0302
Protection cover
M12-ACC- PLASTICCAP FOR M12 MALE
Article No.: 21 41 000 0001
Panel feed through
M12-PFT-CRIMP-5P-KCOD-F-0.3 Front 2,5mm
Article No.: 21 03 309 6501
Panel feed through
M12-PFT-CRIMP-5P-KCOD-F-0.3 REAR 2,5mm
Article No.: 21 03 309 6502
Panel feed through
M12-PFT-CRIMP-5P-KCOD-M-0.3 REAR 1,5mm
Article No.: 21 03 309 5504
Panel feed through
M12-PFT-CRIMP-5P-KCOD-M-0.3 Front 2,5mm
Article No.: 21 03 309 5501
Panel feed through
M12-PFT-CRIMP-5P-KCOD-F-0.3 REAR 1,5mm
Article No.: 21 03 309 6504
Panel feed through
M12-PFT-CRIMP-5P-K-COD-M-0.3
Article No.: 21 03 309 5503
Panel feed through
M12-PFT-CRIMP-5P-KCOD-F-0.3 Front 1,5mm
Article No.: 21 03 309 6503
Panel feed through
M12-PFT-CRIMP-5P-KCOD-M-0.3 REAR 2,5mm
Article No.: 21 03 309 5502
Panel feed through
PFT female S- rear 1,5mm²
Article No.: 21 03 396 2402
Panel feed through
PFT female S- front 2,5mm²
Article No.: 21 03 399 2401
Panel feed through
PFT female S- rear 2,5mm²
Article No.: 21 03 399 2402
Panel feed through
PFT male S- front 2,5mm²
Article No.: 21 03 399 1401
Panel feed through
PFT male S- rear 2,5mm²
Article No.: 21 03 399 1402
Panel feed through
PFT male S- rear 1,5mm²
Article No.: 21 03 396 1402
Panel feed through
PFT male S- front 1,5mm²
Article No.: 21 03 396 1401
Panel feed through
PFT female S- front 1,5mm²
Article No.: 21 03 396 2401
Panel feed through
PFT male rear L-coded 2.5mm² w/o FE
Article No.: 21 03 599 1516
Panel feed through
PFT male front L-coded 2.5mm² w/o FE
Article No.: 21 03 599 1506
Panel feed through
PFT female front L-coded 1.5mm² w/o FE
Article No.: 21 03 596 2506
Panel feed through
PFT female rear L-coded 1.5mm² w/o FE
Article No.: 21 03 596 2516
Panel feed through
PFT male rear L-coded 1.5mm² w/o FE
Article No.: 21 03 596 1516
Panel feed through
PFT female rear L-coded 2.5mm² w/o FE
Article No.: 21 03 599 2516
Panel feed through
PFT female front L-coded 2.5mm² w/o FE
Article No.: 21 03 599 2506
Panel feed through
PFT male front L-coded 1.5mm² w/o FE
Article No.: 21 03 596 1506
Panel feed through
M12 POWER PFT FEMALE L-CODED REAR 2,5mm²
Article No.: 21 03 599 2515
Panel feed through
M12 POWER PFT MALE L-CODED REAR 1,5mm
Article No.: 21 03 596 1515
Panel feed through
M12 POWER PFT FEMALE L-CODED REAR 1,5mm
Article No.: 21 03 596 2515
Panel feed through
M12 POWER PFT MALE L-CODED REAR 2,5mm²
Article No.: 21 03 599 1515
Panel feed through housing
M23 HMB angled
Article No.: 09 15 100 0901
Panel feed through housing
M23 HMB angled – rotatable
Article No.: 09 15 100 0902
Snap ring
Plastic snap ring - Male
Article No.: 09 15 100 9301
Snap ring
Plastic snap ring - Female
Article No.: 09 15 100 9302
Protection cover
blinding cap for female with eyelet
Article No.: 21 01 000 0030
Protection cover
blinding cap for female with cable clip
Article No.: 21 01 000 0031
Protection cover
blinding cap for male with cable clip
Article No.: 21 01 000 0038
Lock nut
Lock Nut M16x1,5 SW18
Article No.: 21 01 000 0018
Panel feed through
M12 Cable Assembly A-cod st/- f/- 0,5m
Article No.: 21 03 353 2C00
Lock nut
Lock Nut, Metal, PG9, SW 18
Article No.: 21 01 000 0008
Protection cover
SEALING CAP M12 Plastic
Article No.: 21 01 000 0003
Lock nut
Lock nut M16 x 1,5
Article No.: 21 01 000 0010
Protection cover
blinding cap for male with eyelet
Article No.: 21 01 000 0033
Protection cover
M8-ACC- PLASTICCAP FOR M8 MALE
Article No.: 21 41 000 0003
Protection cover
M12-ACC- PLASTICCAP FOR M12 FEMALE
Article No.: 21 41 000 0002
Protection cover
M8-ACC-PLASTICCAP FOR M8 FEMALE
Article No.: 21 41 000 0004
Panel feed through
M12-PFT-CRIMP-8P-YCOD-M-SHLD-0.2
Article No.: 21 43 369 1800
Panel feed through
M12-PFT-CRIMP-8P-YCOD-F-SHLD-0.3
Article No.: 21 43 369 2801
Panel feed through
M12-PFT-CRIMP-4P-TCOD-M/F-SHLD
Article No.: 21 43 300 1401
Panel feed through
M12-PFT-CRIMP-4P-TCOD-F-SHLD-0.5
Article No.: 21 43 399 2400
Panel feed through
M12-PFT-CRIMP-5P-SCOD-M/F-SHLD
Article No.: 21 43 300 1501
Panel feed through
M12-PFT-CRIMP-5P-ACOD-M/F-SHLD
Article No.: 21 43 320 1500
Panel feed through
M12-PFT-CRIMP-5P-LCOD-M/F-SHLD
Article No.: 21 43 300 1500
Panel feed through
M12-PFT-CRIMP-8P-ACOD-M/F-SHLD
Article No.: 21 43 320 1800
Panel feed through
M12-PFT-CRIMP-8P-YCOD-F-SHLD-1.0
Article No.: 21 43 369 5800
Panel feed through
M12-PFT-CRIMP-4P-TCOD-M-SHLD-0.5
Article No.: 21 43 399 1400
Panel feed through
M12-PFT-CRIMP-4P-SCOD-M/F-SHLD
Article No.: 21 43 300 1400
Panel feed through
M12-PP-PFT-CRIMP-4P-DCOD-F-0.5
Article No.: 21 03 371 2453
Crimp contact
M17 Crimp Contact 1,5mm,male,1,5-2,5mm²
Article No.: 21 17 077 0000
Crimp contact
M17 Crimp Contact 1,5mm,FE ,1,5-2,5mm²
Article No.: 21 17 078 0000
Panel feed through housing
M17-DEVH-SCR/BAY-ANG-TRN-21x21-2.7
Article No.: 21 17 200 6100
Inserts
M17-INS-SIG-CRT-12P-MA
Article No.: 21 17 503 0000
Inserts
M17-INS-SIG-CRT-12P-FE
Article No.: 21 17 504 0000
Inserts
M17-INS-SIG-CRT-17P-MA
Article No.: 21 17 505 0000
Inserts
M17-INS-SIG-CRT-17P-FE
Article No.: 21 17 506 0000
Inserts
M17-INS-POW-CRT-4P-3+PE-MA
Article No.: 21 17 521 0000
Inserts
M17-INS-POW-CRT-4P-3+PE-FE
Article No.: 21 17 522 0000
Inserts
M17-INS-HYB-CRT-9P-5+3+PE-FE
Article No.: 21 17 530 0000
Inserts
M17-INS-HYB-CRT-9P-5+3+PE-MA
Article No.: 21 17 529 0000
Crimp contact
M17 Crimp Contact 0,6mm,male,0,08-0,14mm
Article No.: 21 17 061 0000
Crimp contact
M17 Crimp Contact 0,6mm,male,0,25-0,5mm²
Article No.: 21 17 063 0000
Crimp contact
M17 Crimp Contact 0,6mm, FE,0,08-0,14mm²
Article No.: 21 17 062 0000
Crimp contact
M17 Crimp Contact 0,6mm, FE,0,25-0,5mm²
Article No.: 21 17 064 0000
Crimp contact
M17 Crimp Contact 1,0mm,male,0,08-0,14mm
Article No.: 21 17 065 0000
Crimp contact
M17 Crimp Contact 1,0mm, FE,0,08-0,14mm²
Article No.: 21 17 066 0000
Crimp contact
M17 Crimp Contact 1,0mm,male,0,75-1,0mm²
Article No.: 21 17 069 0000
Crimp contact
M17 Crimp Contact 1,0mm, FE ,0,75-1,0mm²
Article No.: 21 17 070 0000
Crimp contact
M17 Crimp Contact 1,0mm,male,1,5mm²
Article No.: 21 17 071 0000
Crimp contact
M17 Crimp Contact 1,0mm,female,1,5mm²
Article No.: 21 17 072 0000
Crimp contact
M17 Crimp Contact 1,0mm,male,0,25-0,5mm²
Article No.: 21 17 067 0000
Crimp contact
M17 Crimp Contact 1,0mm,female,0,25-0,5m
Article No.: 21 17 068 0000
Crimp contact
M17 Crimp Contact 1,5mm,male,0,25-0,5mm²
Article No.: 21 17 073 0000
Crimp contact
M17 Crimp Contact 1,5mm,FE ,0,25-0,5mm²
Article No.: 21 17 074 0000
Crimp contact
M17 Crimp Contact 1,5mm,male,0,75-1,0mm²
Article No.: 21 17 075 0000
Crimp contact
M17 Crimp Contact 1,5mm,FE ,0,75-1,0mm²
Article No.: 21 17 076 0000
Cable to cable housing
M17-PFTH-SCR/BAY-STR-RM-M20X1.5-3.5-6.5
Article No.: 21 17 200 3100
Inserts
M17-INS-POW-CRT-6P-5+PE-FE
Article No.: 21 17 524 0000
Flange housing
M17-DEVH-SCR/BAY-STR-FM-M18X0.75
Article No.: 21 17 200 4600
Flange housing
M17-DEVH-SCR/BAY-STR-FM-21X21-2.7
Article No.: 21 17 200 4100
Inserts
M17-INS-SIG-CRT-8P-FE
Article No.: 21 17 502 0000
Cable to cable housing
M17-PFTH-SCR/BAY-STR-RM-M20X1.5-10-13
Article No.: 21 17 200 3300
Cable to cable housing
M17-PFTH-SCR/BAY-STR-RM-M20X1.5-6.5-10
Article No.: 21 17 200 3200
Inserts
M17-INS-POW-CRT-7P-6+PE-FE
Article No.: 21 17 526 0000
Inserts
M17-INS-POW-CRT-8P-7+PE-MA
Article No.: 21 17 527 0000
Inserts
M17-INS-POW-CRT-6P-5+PE-MA
Article No.: 21 17 523 0000
Inserts
M17-INS-POW-CRT-8P-7+PE-FE
Article No.: 21 17 528 0000
Inserts
M17-INS-SIG-CRT-8P-MA
Article No.: 21 17 501 0000
Inserts
M17-INS-POW-CRT-7P-6+PE-MA
Article No.: 21 17 525 0000
Panel feed through
B23 Print receptacle female
Article No.: 21 94 339 6900
Panel feed through
B23 Print receptacle male
Article No.: 21 94 339 5900
Panel feed through
S15_PFT_STR-FM_F_6P_2.5mm²_0.25m
Article No.: 21 15 520 0025
Panel feed through
S15_PFT_STR-FM_M_6P_2.5mm²_0.25m
Article No.: 21 15 510 0025
253 (of 253)