Han 3A, o-ring seal
Article No.: 09 70 000 9904
![Han 3A, o-ring seal](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_70_000_9991_RGB01/09_70_000_9991_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han 3A, o-ring seal
Article No.: 09 70 000 9904
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Please do not use this product for new DesignIns anymore.
You can use the successor.
Product Details
Category | Accessories |
---|---|
Type of accessory | Profile gasket |
Description of the accessory | Spare part |
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
Packaging size | 10 |
---|---|
Net weight | 0.6 g |
Country of origin | Italy |
European customs tariff number | 40169300 |
GTIN | 5713140191259 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next