GASKET Han 3A. 4A. STAF 6

Article No.: 09 70 000 9991


Profile gasket

GASKET Han 3A. 4A. STAF 6

Article No.: 09 70 000 9991

to see prices and availability.
0

Properties Overview

Profile gasket Size: 03 A NBR Black

Product Details


Category Accessories
Series of hoods/housings Han A®
Type of accessory Profile gasket
Size 03 A
Material (seal) NBR
Colour (seal) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Packaging size 10
Net weight 0.3 g
Country of origin Germany
European customs tariff number 40169300
GTIN 5713140102842
ETIM EC002943
eCl@ss 27440291 Connector component (parts)
Previous
Next