har-flexicon TTPH-1 T32 WH 750pcs/reel
Article No.: 14 02 010 0101 160
![har-flexicon TTPH-1 T32 WH 750pcs/reel](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/11/10/14020100101160/14020100101160_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-flexicon TTPH-1 T32 WH 750pcs/reel](/assets/images/3d-gallery-thumbnail.png)
![har-flexicon TTPH-1 T32 WH 750pcs/reel](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/11/10/14020100101160/14020100101160_S.jpg)
har-flexicon TTPH-1 T32 WH 750pcs/reel
Article No.: 14 02 010 0101 160
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | PCB terminal block |
---|---|
Series | har-flexicon® |
Category | Connectors |
Termination method | Push-in-spring-cage termination |
---|---|
Reflow soldering termination (THR) | |
Pack contents | 750 pieces on reel |
Number of contacts | 1 |
Connection type | PCB to cable |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +105 °C |
Conductor cross-section | 0.2 ... 1.5 mm² |
Conductor cross-section [AWG] | AWG 24 ... AWG 16 |
Stripping length | 7 mm |
Rated current | 9 A |
Pollution degree | 3 |
Contact rows | 1 |
Transmission characteristics | SPE T1-B |
Cat. 6A Class EA up to 500 MHz | |
Isolation group | I (600 ≤ CTI) |
PROFINET | Yes |
---|---|
UL / CSA | |
Material (contacts) | Copper alloy |
---|---|
Spring steel | |
Surface (contacts) | Sn Mating side |
Sn Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | White |
Material (insert) | Polyphthalamide (PPA) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Packaging size | 750 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140279896 |
ETIM | EC002637 |
Previous
Next