Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Connection type | PCB to cable | PCB to cable |
Number of contacts | 1 | 1 |
Pack contents | Sample | 750 pieces on reel |
Termination method | Push-in-spring-cage termination|Reflow soldering termination (THR) | Push-in-spring-cage termination|Reflow soldering termination (THR) |
Specifications and approvals | ||
UL / CSA | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 |
PROFINET | Yes | |
Technical characteristics | ||
Data rate | 10 Mbit/s| 100 Mbit/s| 1 Gbit/s| 10 Gbit/s | 10 Mbit/s| 100 Mbit/s| 1 Gbit/s| 10 Gbit/s |
Contact rows | 1 | 1 |
Transmission characteristics | SPE T1-B|Cat. 6A Class EA up to 500 MHz | SPE T1-B|Cat. 6A Class EA up to 500 MHz |
Pollution degree | 3 | 3 |
Rated current | 9 A | 9 A |
Limiting temperature | -40 ... +105 °C | -40 ... +105 °C |
Isolation group | I (600 ≤ CTI) | I (600 ≤ CTI) |
Stripping length | 7 mm | 7 mm |
Conductor cross-section [AWG] | AWG 24 ... AWG 16 | AWG 24 ... AWG 16 |
Conductor cross-section | 0.2 ... 1.5 mm² | 0.2 ... 1.5 mm² |
Identification | ||
Category | Connectors | Connectors |
Element | PCB terminal block | PCB terminal block |
Series | har-flexicon@ | har-flexicon@ |
Material properties | ||
Material (insert) | Polyphthalamide (PPA) | Polyphthalamide (PPA) |
Colour (insert) | White | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 | R26 |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
California Proposition 65 substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Sn Mating side|Sn Termination side | Sn Mating side|Sn Termination side |
Material (contacts) | Copper alloy|Spring steel | Copper alloy|Spring steel |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
GTIN | 5713140279964 | 5713140279896 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | China | China |
Packaging size | 1 | 750 |