One Click Cleaner 1,25 mm
Article No.: 20 80 001 9920
![One Click Cleaner 1,25 mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/6/15/20_80_001_9920_RGB01/20_80_001_9920_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
One Click Cleaner 1,25 mm
Article No.: 20 80 001 9920
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | One click cleaner |
---|---|
Description of the tool | 1.25 mm |
Category | Tools |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 21012692 Special purpose sanding tool (accessories) |
---|---|
Net weight | 69 g |
Packaging size | 1 |
Country of origin | Japan |
European customs tariff number | 34021900 |
GTIN | 5713140362574 |
Previous
Next