ix Industrial 10B-1 plug SL-I26
Article No.: 09 45 181 9001 XL
![ix Industrial 10B-1 plug SL-I26](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/094518190XX_TYPEB_20220819_161508995/094518190XX_TYPEB_20220819_161508995_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![ix Industrial 10B-1 plug SL-I26](/assets/images/3d-gallery-thumbnail.png)
![ix Industrial 10B-1 plug SL-I26](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/094518190XX_TYPEB_20220819_161508995/094518190XX_TYPEB_20220819_161508995_S.jpg)
ix Industrial 10B-1 plug SL-I26
Article No.: 09 45 181 9001 XL
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Straight |
---|---|
Element | Cable connector |
Series | HARTING ix Industrial® |
Category | Connectors |
Identification | Signal |
Termination method | IDC termination |
---|---|
Pack contents | Bulk packaging |
Number of contacts | 10 |
Coding | Type B |
Shielding | Fully shielded, 360° shielding contact |
Retention force | ≥80 N locking |
---|---|
Storage temperature | -30 ... +60 °C |
Relative humidity | 95 % Non-condensing (operation) |
95 % Non-condensing (storage/transport) | |
Wire outer diameter | 0.95 ... 1.05 mm |
Limiting temperature | -40 ... +85 °C |
Rated voltage | 50 V AC |
60 V DC | |
Degree of protection acc. to IEC 60529 | IP20 |
Contact resistance | ≤ 30 mΩ |
Conductor cross-section [AWG] | AWG 28/7 ... AWG 26/7 |
Rated current | 1.5 A |
Mating cycles | ≥ 5,000 |
Shielding resistance | ≤ 100 mΩ |
Insulation resistance | >500 MΩ |
Rated current | 3 A per contact when used with 4 contacts (1,2,6,7) |
Test voltage U<sub>r.m.s.</sub> | 0.5 kV |
Cable diameter | 5.5 ... 7.2 mm |
Insertion force | ≤ 25 N |
Withdrawal force | ≤ 25 N |
Specifications | IEC 61076-3-124 |
---|---|
EN 45545-2 | |
IEEE 802.3af Power over Ethernet (PoE) | |
IEEE 802.3at Power over Ethernet (PoE+) | |
IEEE 802.3bt Power over Ethernet (4PPoE) | |
UL / CSA | |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | Grey |
Material (contacts) | Copper alloy |
Surface (contacts) | Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side |
Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Polyamide (PA) |
RoHS | compliant |
Material (shielding) | Stainless steel |
Ni ≥ 1 µm Termination side (shielding case) | |
Ni ≥ 0.2 µm Termination side (shielding shell) | |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
---|---|
Net weight | 4.36 g |
Packaging size | 100 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140223295 |
ETIM | EC002636 |
Previous
Next