har-switch groping 2x 45°
Article No.: 09 45 453 2205
![har-switch groping 2x 45°](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/3/2/09454532203/09454532203_L.jpg)
![har-switch groping 2x 45°](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/4/14/GROPING_2X45_20230414_103013972/GROPING_2X45_20230414_103013972_L.jpg)
![har-switch groping 2x 45°](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/4/14/GROPING_2X45_20230414_103013972/GROPING_2X45_20230414_103013972_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-switch groping 2x 45°](/assets/images/3d-gallery-thumbnail.png)
![har-switch groping 2x 45°](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/3/2/09454532203/09454532203_S.jpg)
![har-switch groping 2x 45°](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/4/14/GROPING_2X45_20230414_103013972/GROPING_2X45_20230414_103013972_S.jpg)
![har-switch groping 2x 45°](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/4/14/GROPING_2X45_20230414_103013972/GROPING_2X45_20230414_103013972_S.jpg)
har-switch groping 2x 45°
Article No.: 09 45 453 2205
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
This item requires additional contact blocks and a module holder to be functional. Please select these under “Matching Products”.
Product Details
Specification | Momentary 2x 45° |
---|---|
Element | Selector switches |
Series | har-switch |
Category | Operator interfaces |
Diameter of the mounting hole | 30.5 mm |
---|
Storage temperature | -50 ... +85 °C |
---|---|
Thickness of the panel | 1 ... 8 mm |
Degree of protection acc. to IEC 60529 | IP65 |
Operating temperature | -40 ... +70 °C |
Tightening torque | ≤2.5 Nm Fixing nut |
Overvoltage category | III (protection by low voltage) |
Actuation path | 6 mm |
Isolation group | I (600 ≤ CTI) |
Specifications | EN 60947-5-1 |
---|---|
UL / CSA | |
Colour | anthracite |
---|
Net weight | 28.6 g |
---|---|
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85365080 |
GTIN | 5713140449701 |
5713140449718 | |
ETIM | EC000222 |
Previous
Next