har-port sealing cover IP65/67 black
Article No.: 09 45 502 0008
![har-port sealing cover IP65/67 black](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455020008_20170130_100808283_20220819_172326294/09455020008_20170130_100808283_20220819_172326294_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-port sealing cover IP65/67 black](/assets/images/3d-gallery-thumbnail.png)
![har-port sealing cover IP65/67 black](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455020008_20170130_100808283_20220819_172326294/09455020008_20170130_100808283_20220819_172326294_S.jpg)
har-port sealing cover IP65/67 black
Article No.: 09 45 502 0008
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Protection cover |
---|---|
Series | har-port |
Category | Accessories |
Degree of protection acc. to IEC 60529 | IP65 |
---|---|
IP67 |
Colour (accessories) | Black |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Material (accessories) | Thermoplastic |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 7.8 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140235557 |
ETIM | EC002314 |
Previous
Next