har-port sealing cover
Article No.: 09 45 502 0001
![har-port sealing cover](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455020001_20220819_172249008/09455020001_20220819_172249008_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-port sealing cover](/assets/images/3d-gallery-thumbnail.png)
![har-port sealing cover](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455020001_20220819_172249008/09455020001_20220819_172249008_S.jpg)
har-port sealing cover
Article No.: 09 45 502 0001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Seal cover |
---|---|
Series | har-port |
Category | Accessories |
Degree of protection acc. to IEC 60529 | IP40 |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 3.8 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140060852 |
ETIM | EC002943 |
Previous
Next