har-port cover IP65/67
Article No.: 09 45 502 0004
![har-port cover IP65/67](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455020004_20220819_172211783/09455020004_20220819_172211783_L.jpg)
Image is for illustration purposes only. Please refer to product description.
har-port cover IP65/67
Article No.: 09 45 502 0004
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Dummy plugs |
---|---|
Series | har-port |
Category | Accessories |
Degree of protection acc. to IEC 60529 | IP65 |
---|---|
IP67 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 10.5 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140060883 |
ETIM | EC002943 |
Previous
Next