har-port PFT for HIFF inserts white
Article No.: 09 45 452 0003
![har-port PFT for HIFF inserts white](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09454520003_20220819_171942609/09454520003_20220819_171942609_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-port PFT for HIFF inserts white](/assets/images/3d-gallery-thumbnail.png)
![har-port PFT for HIFF inserts white](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09454520003_20220819_171942609/09454520003_20220819_171942609_S.jpg)
har-port PFT for HIFF inserts white
Article No.: 09 45 452 0003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Panel feed through housing |
---|---|
Description of the accessory | for all HIFF compatible modules |
Series | har-port |
Category | Accessories |
Specifications | EN 45545-2 |
---|
Colour (hood/housing) | White |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 5.75 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140235540 |
ETIM | EC002943 |
Previous
Next