har-flexicon 5,xx F 3,xx M coding
Article No.: 14 95 000 0052 000
![har-flexicon 5,xx F 3,xx M coding](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/14950000052000_20220823_071859413/14950000052000_20220823_071859413_L.jpg)
Image is for illustration purposes only. Please refer to product description.
har-flexicon 5,xx F 3,xx M coding
Article No.: 14 95 000 0052 000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Coding pin |
---|---|
Series | har-flexicon® |
Category | Accessories |
Details | 6 coding elements per carrier |
---|
Colour (accessories) | Red |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material (accessories) | Polyamide (PA) |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 0.35 g |
Packaging size | 120 |
Country of origin | Italy |
European customs tariff number | 39269097 |
GTIN | 5713140116016 |
ETIM | EC002943 |
Previous
Next