har-flexicon 2,54 FPV-2 BK

Article No.: 14 31 021 3101 000


Connector

har-flexicon 2,54 FPV-2 BK

Article No.: 14 31 021 3101 000

to see prices and availability.
0

Properties Overview

Connector Vertical Push-in-spring-cage termination Rated current: ‌6 A Contacts: 2 Copper alloy, Spring steel Sn Mating side Liquid crystal polymer (LCP) Black

Product Details


Specification Vertical
Element Connector
Series har-flexicon®
Category Connectors
Features Reconnection: 10 times (only with same or larger cross section)
Termination method Push-in-spring-cage termination
Number of contacts 2
Details A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2.
Connection type PCB to cable
Limiting temperature -40 ... +125 °C
Contact resistance ≤ 20 mΩ
Conductor cross-section 0.14 ... 0.5 mm² Solid
0.2 ... 0.5 mm² Stranded
0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
Conductor cross-section [AWG] AWG 26 ... AWG 20
Stripping length 6 mm
Rated current ‌ 6 A
Rated voltage 160 V
Rated impulse voltage 2.5 kV
Pollution degree 3
Contact spacing (termination side) 2.54 mm
Contact rows 1
Insulation resistance >109 Ω
Vibration resistance 5-150 Hz, 5 g, 0.35 mm, 2h/axis
Clearance distance ‌ 1.5 mm
Creepage distance ‌ 1.6 mm
Isolation group IIIa (175 ≤ CTI < 400)
Insertion force ≤ 10 N
Withdrawal force ≥ 2 N
Material (contacts) Copper alloy
Spring steel
Surface (contacts) Sn Mating side
Material flammability class acc. to UL 94 V-0
Colour (insert) Black
Material (insert) Liquid crystal polymer (LCP)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Naphthalene
eCl@ss 27460201 PCB connector (board connector)
Net weight 0.9 g
Packaging size 100
Country of origin Vietnam
European customs tariff number 85366990
GTIN 5713140114609
ETIM EC002637
Previous
Next