cable tie with metal latch 3.6 x 140 mm

Article No.: 09 14 000 9809


New
NewCable tie

cable tie with metal latch 3.6 x 140 mm

Article No.: 09 14 000 9809

to see prices and availability.
0

Properties Overview

Cable tie With metal latch Polyamide (PA), Metal Black

Product Details


Type of accessory Cable tie
Description of the accessory With metal latch
Category Accessories
Gender Male
Female
Colour (accessories) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Material (accessories) Polyamide (PA)
Metal
eCl@ss 27440392 Connector (accessories)
Net weight 0.565 g
Packaging size 100
Country of origin Germany
European customs tariff number 39269097
GTIN 5713140194809
ETIM EC002939
Previous
Next