Schirmbügel Han 24MOD/QUINTAX
Article No.: 09 00 000 5235
![Schirmbügel Han 24MOD/QUINTAX](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_5235_RGB01/09_00_000_5235_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Schirmbügel Han 24MOD/QUINTAX](/assets/images/3d-gallery-thumbnail.png)
![Schirmbügel Han 24MOD/QUINTAX](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_5235_RGB01/09_00_000_5235_RGB01_S.jpg)
Schirmbügel Han 24MOD/QUINTAX
Article No.: 09 00 000 5235
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Shielding frame |
---|---|
Description of the accessory | for bulkhead mounted housings |
for hoods, high construction | |
Series | Han-Quintax® |
Category | Accessories |
Size | 24 B |
---|
Surface (accessories) | Zinc plated |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Yes | |
Material (accessories) | Steel |
eCl@ss | 27440392 Connector (accessories) |
---|---|
Net weight | 19.05 g |
Packaging size | 2 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140002364 |
ETIM | EC002939 |
Previous
Next