SEK mezz Fe 6P THT 2.9mm PL2

Article No.: 09 19 506 6824


New
NewFemale connector

SEK mezz Fe 6P THT 2.9mm PL2

Article No.: 09 19 506 6824

to see prices and availability.
0

Properties Overview

Female connector Reflow soldering termination (THR), Wave soldering termination Rated current: ‌1 A Contacts: 6 Straight Copper alloy Sn over Ni Termination side, Au over Pd/Ni Mating side Performance level: 2 Liquid crystal polymer (LCP) Black

Product Details


Element Female connector
Description of the contact Straight
Series SEK Mezzanine
Category Connectors
Termination method Reflow soldering termination (THR)
Wave soldering termination
Number of contacts 6
Connection type PCB to PCB
Motherboard to daughtercard
Termination length 2.9 mm
Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 60 s)
Contact resistance ≤ 20 mΩ
Rated current ‌ 1 A
Mating cycles ≥ 250
Contact spacing (termination side) 2.54 mm
Contact rows 2
Insulation resistance >109 Ω
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
Performance level 2
Insertion force ≤ 12 N
Withdrawal force ≤ 12 N
Specifications IEC 60603-13
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Material (contacts) Copper alloy
Surface (contacts) Sn over Ni Termination side
Au over Pd/Ni Mating side
Material flammability class acc. to UL 94 V-0
Colour (insert) Black
Material (insert) Liquid crystal polymer (LCP)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
eCl@ss 27460201 PCB connector (board connector)
Net weight 2.12 g
Packaging size 100
Country of origin China
European customs tariff number 85366990
GTIN 5713140212268
ETIM EC002637
Previous
Next