RJI RJ45 2-port jack Cat.5 THT angled

Article No.: 09 45 551 1122


Female

RJI RJ45 2-port jack Cat.5 THT angled

Article No.: 09 45 551 1122

to see prices and availability.
0

Properties Overview

Female RJ45, Angled, 2 ports Wave soldering termination Rated current: ‌1.5 A Contacts: 8

Product Details


Specification RJ45
Angled
2 ports
Element Female
Series HARTING RJ Industrial®
Category Connectors
Termination method Wave soldering termination
Number of contacts 8
Shielding Fully shielded, 360° shielding contact
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
Limiting temperature -40 ... +85 °C
Degree of protection acc. to IEC 60529 IP20
Rated current ‌ 1.5 A
Mating cycles ≥ 750
Transmission characteristics Cat. 5 Class D up to 100 MHz
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
eCl@ss 27460201 PCB connector (board connector)
Net weight 11.44 g
Packaging size 110
Country of origin Taiwan
European customs tariff number 85366990
GTIN 5713140061576
ETIM EC002637
Previous
Next