RJI Han3A met. PN Cat5 PVC 50m
Article No.: 09 45 715 1178
![RJI Han3A met. PN Cat5 PVC 50m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/094571500XX_20220819_161604955/094571500XX_20220819_161604955_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI Han3A met. PN Cat5 PVC 50m](/assets/images/3d-gallery-thumbnail.png)
![RJI Han3A met. PN Cat5 PVC 50m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/094571500XX_20220819_161604955/094571500XX_20220819_161604955_S.jpg)
RJI Han3A met. PN Cat5 PVC 50m
Article No.: 09 45 715 1178
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | Han® 3 A Metal |
Connector 2 | Han® 3 A Metal |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | RJ45 |
Category | System cabling |
Cable length | 50 m |
---|---|
Core structure | 4x AWG 22/7 |
Number of cores | 4 |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Colour (cable) | Green |
---|---|
Material (cable) | PVC |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol |
Lead | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 3,640 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140062993 |
ETIM | EC002599 |
Previous
Next