Kontaktbuchse LWL-1mm Han E
Article No.: 20 10 001 3321
![Kontaktbuchse LWL-1mm Han E](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/20_10_001_3321_20220822_224807051/20_10_001_3321_20220822_224807051_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Kontaktbuchse LWL-1mm Han E](/assets/images/3d-gallery-thumbnail.png)
![Kontaktbuchse LWL-1mm Han E](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/20_10_001_3321_20220822_224807051/20_10_001_3321_20220822_224807051_S.jpg)
Kontaktbuchse LWL-1mm Han E
Article No.: 20 10 001 3321
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | FO contact |
---|---|
Description of the contact | for 1 mm plastic fibre |
Category | Contacts |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 2.4 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85367000 |
GTIN | 5713140133365 |
ETIM | EC000796 |
Previous
Next