Han® S 200 FC CRT 25mm²
Article No.: 09 93 000 7262 XL
![Han® S 200 FC CRT 25mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/10/21/09_93_000_7263_RGB01/09_93_000_7263_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han® S 200 FC CRT 25mm²
Article No.: 09 93 000 7262 XL
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Crimp contact |
---|---|
Description of the contact | Female contact |
Series | Han® S |
Category | Contacts |
Identification | Han® S 200 |
Details | Using of rubber sleeve is imperative! Please order separately. |
---|---|
Manufacturing process | Turned contacts |
Contact resistance | ≤ 0.3 mΩ |
---|---|
Conductor cross-section | 25 mm² |
Conductor cross-section [AWG] | AWG 4 |
Stripping length | 22 mm |
Rated current | ≤ 200 A |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 39.45 g |
Packaging size | 100 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140188839 |
ETIM | EC000796 |
Previous
Next