Han PushPull Power L Aida Kupplung
Article No.: 61 04 201 1085 01
Image is for illustration purposes only. Please refer to product description.
Han PushPull Power L Aida Kupplung
Article No.: 61 04 201 1085 01
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | AIDA compliant |
---|---|
Coupling | |
Element | Connector sets |
Series | Han® PushPull (V14) |
Category | Connectors |
Identification | Power L |
Features | Intuitive locking mechanism |
Field assembly without tools |
Locking type | PushPull |
---|---|
Termination method | Spring clamp termination |
Pack contents | Hoods/Housings |
Panel feed through | |
Cable gland | |
Head cap screw M3x8 enclosed in loose form | |
Number of contacts | 5 |
Limiting temperature | -40 ... +70 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Conductor cross-section | 0.75 ... 2.5 mm² |
Conductor cross-section [AWG] | AWG 18 ... AWG 13 |
Stripping length | 10 mm Conductors |
44 mm cable jacket | |
Rated current | 16 A |
Rated voltage | 24 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Tightening torque | 3 Nm |
PROFINET | Yes |
---|---|
Specifications | IEC/PAS 61076-3-126 |
Approvals | DNV GL |
Material (hood/housing) | Metal |
---|---|
Material flammability class acc. to UL 94 | V-0 |
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Sn over Ni Termination side | |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
---|---|
Net weight | 165.01 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140223882 |
ETIM | EC002636 |
Previous
Next