Han ES AV Pos. 10 Insert Term. Block lef
Article No.: 09 33 010 4729
![Han ES AV Pos. 10 Insert Term. Block lef](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_010_4729_RGB01/09_33_010_4729_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han ES AV Pos. 10 Insert Term. Block lef](/assets/images/3d-gallery-thumbnail.png)
![Han ES AV Pos. 10 Insert Term. Block lef](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_010_4729_RGB01/09_33_010_4729_RGB01_S.jpg)
Han ES AV Pos. 10 Insert Term. Block lef
Article No.: 09 33 010 4729
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Left hand version |
---|---|
Single contour (SK) | |
Element | Terminal block connector |
Series | Han® ES AV |
Category | Inserts |
Size | 10 B |
---|---|
Termination method | Cage-clamp termination |
Gender | Female |
Number of contacts | 10 |
PE contact | Yes |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | ≤ 4 mΩ |
Conductor cross-section | 0.14 ... 2.5 mm² |
Rated current | 16 A |
Rated current acc. to UL | 12 A |
Rated current acc. to CSA | 12 A |
Rated voltage | 500 V |
Rated voltage acc. to UL | 600 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 120 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140051232 |
ETIM | EC000438 |
Previous
Next