Han E AV 10 Pos. F Insert Term. Block Ri

Article No.: 09 33 010 4735


Configurable
ConfigurableInserts

Han E AV 10 Pos. F Insert Term. Block Ri

Article No.: 09 33 010 4735

to see prices and availability.
0

Properties Overview

Inserts Terminal block connector Screw termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 10 B Contacts: 10 Conductor cross-section: 0.2 ... 2.5 mm² Copper alloy Silver plated

Product Details


Specification Right hand version
Multi contour (MK)
Element Terminal block connector
Series Han E® AV
Category Inserts
Size 10 B
Termination method Screw termination
Gender Female
Number of contacts 10
PE contact Yes
Limiting temperature -40 ... +125 °C
Contact resistance ≤ 4 mΩ
Conductor cross-section 0.2 ... 2.5 mm²
Rated current ‌ 16 A
Rated voltage 500 V
Rated voltage acc. to UL 600 V
Rated impulse voltage 6 kV
Pollution degree 3
Mating cycles ≥ 500
Tightening torque 0.5 Nm
Insulation resistance >1010 Ω
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Approvals DNV GL
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
Colour (insert) RAL 7032 (pebble grey)
Material (insert) Polycarbonate (PC)
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440205 Contact insert for industrial connectors
Net weight 112.42 g
Packaging size 1
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140051249
ETIM EC000438
Previous
Next