Han 6 ES-Female insert

Article No.: 09 33 006 2716


Configurable
ConfigurableInserts

Han 6 ES-Female insert

Article No.: 09 33 006 2716

to see prices and availability.
0

Properties Overview

Inserts Cage-clamp termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 6 B Contacts: 6 Conductor cross-section: 0.14 ... 2.5 mm² Copper alloy Silver plated

Product Details


Series Han® ES
Category Inserts
Size 6 B
Termination method Cage-clamp termination
Gender Female
Number of contacts 6
PE contact Yes
Limiting temperature -40 ... +125 °C
Contact resistance ≤ 3 mΩ
Conductor cross-section 0.14 ... 2.5 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 14
Stripping length 7 ...
Rated current ‌ 16 A
Rated voltage 500 V
Rated voltage acc. to UL 600 V
Rated voltage acc. to CSA 600 V
Rated impulse voltage 6 kV
Pollution degree 3
Mating cycles ≥ 500
Insulation resistance >1010 Ω
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
UL 2237 PVVA2.E318390
CSA-C22.2 No. 182.3 PVVA8.E318390
Approvals DNV GL
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
Colour (insert) RAL 7032 (pebble grey)
Material (insert) Polycarbonate (PC)
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440205 Contact insert for industrial connectors
Net weight 30 g
Packaging size 1
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140050846
ETIM EC000438
Previous
Next