Han 3A-SL Thermoplastic (grey)
Article No.: 09 00 000 5241
![Han 3A-SL Thermoplastic (grey)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_5241_RGB01/09_00_000_5241_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 3A-SL Thermoplastic (grey)](/assets/images/3d-gallery-thumbnail.png)
![Han 3A-SL Thermoplastic (grey)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_5241_RGB01/09_00_000_5241_RGB01_S.jpg)
Han 3A-SL Thermoplastic (grey)
Article No.: 09 00 000 5241
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Locking levers |
---|---|
Category | Accessories |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Colour (accessories) | RAL 7032 (pebble grey) |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material (accessories) | Thermoplastic |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-2) |
R23 (HL 1-2) |
eCl@ss | 27440392 Connector (accessories) |
---|---|
Net weight | 3 g |
Packaging size | 10 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140002371 |
ETIM | EC002939 |
Previous
Next