Han 3A-HBM/P-SL-grey
Article No.: 09 20 003 0320
![Han 3A-HBM/P-SL-grey](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_20_003_0320_RGB01/09_20_003_0320_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 3A-HBM/P-SL-grey](/assets/images/3d-gallery-thumbnail.png)
![Han 3A-HBM/P-SL-grey](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_20_003_0320_RGB01/09_20_003_0320_RGB01_S.jpg)
Han 3A-HBM/P-SL-grey
Article No.: 09 20 003 0320
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han A® |
---|---|
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | Straight |
Category | Hoods/Housings |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Field of application | Standard Hoods/housings for industrial applications |
Pack contents | Please order seal screw separately. |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP44 |
IP65 With seal screw | |
IP67 With seal screw | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 | |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | RAL 7032 (pebble grey) |
Material (seal) | NBR |
Material (locking) | Polyamide (PA) |
Colour (locking) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
Material flammability class acc. to UL 94 (locking levers) | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 10.9 g |
Packaging size | 10 |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140038479 |
ETIM | EC000437 |
Previous
Next