Han 24E-F-Screw Fe(Au) / CuNi Type J
Article No.: 09 33 024 2791
![Han 24E-F-Screw Fe(Au) / CuNi Type J](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_024_2791_RGB02/09_33_024_2791_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 24E-F-Screw Fe(Au) / CuNi Type J](/assets/images/3d-gallery-thumbnail.png)
![Han 24E-F-Screw Fe(Au) / CuNi Type J](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_024_2791_RGB02/09_33_024_2791_RGB02_S.jpg)
Han 24E-F-Screw Fe(Au) / CuNi Type J
Article No.: 09 33 024 2791
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series | Han® Thermocouple |
---|---|
Category | Inserts |
Identification | Han E® |
Size | 24 B |
---|---|
Termination method | Screw termination |
Gender | Female |
Number of contacts | 24 |
PE contact | Yes |
With wire protection | Yes |
Limiting temperature | -40 ... +125 °C |
---|---|
Conductor cross-section | 1 ... 2.5 mm² |
Rated current | 16 A |
Rated voltage | 400 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Tightening torque | 0.5 Nm |
Insulation resistance | >1010 Ω |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | DNV GL |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 127.84 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140052161 |
ETIM | EC000438 |
Previous
Next