Han 16Ex-F-c
Article No.: 09 36 016 2702
Image is for illustration purposes only. Please refer to product description.
Han 16Ex-F-c
Article No.: 09 36 016 2702
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series | Han® Ex |
---|---|
Category | Inserts |
Size | 16 B |
---|---|
Details | ATTENTION! Only to be used with Han® Ex hoods and housings! |
Termination method | Crimp termination |
Gender | Female |
Number of contacts | 16 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Limiting temperature | -20 ... +40 °C |
---|---|
Conductor cross-section | 0.14 ... 4 mm² |
Rated current | 16 A |
Rated voltage | 90 V |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 62.55 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140054950 |
ETIM | EC000438 |
Previous
Next