Han 10 A-agg-LB

Article No.: 09 20 010 0301


Configurable
ConfigurableBulkhead mounted housing

Han 10 A-agg-LB

Article No.: 09 20 010 0301

to see prices and availability.
0

Properties Overview

Bulkhead mounted housing Size: 10 A Low construction Single locking lever Polycarbonate (PC), Stainless steel Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey) Material (seal): NBR

Product Details


Series of hoods/housings Han A®
Type of hood/housing Bulkhead mounted housing
Type Low construction
Category Hoods/Housings
Size 10 A
Locking type Single locking lever
Han-Easy Lock<sup>®</sup> Yes
Field of application Standard Hoods/housings for industrial applications
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Note on the limiting temperature For use as a connector according to IEC 61984.
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
Material (seal) NBR
Material (locking) Polycarbonate (PC)
Stainless steel
Colour (locking) RAL 7037 (dust grey)
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number 60b1a572-bb3f-476f-9307-b7d1688bd90c
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440202 Shell for industrial connectors
Net weight 6 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140039223
ETIM EC000437
Previous
Next