DSUB SV MA SSDP ANG-US 09P AUS4

Article No.: 09 68 163 5813


Connector

DSUB SV MA SSDP ANG-US 09P AUS4

Article No.: 09 68 163 5813

to see prices and availability.
0

Properties Overview

Connector U.S. Footprint Wave soldering termination Rated current: ‌6.5 A Male Size: D-Sub 1 Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel Black Contacts: 9 With grounding pin Copper alloy Noble metal over Ni

Product Details


Specification U.S. Footprint
Element Connector
Description of the contact Stamped
Angled
Series D-Sub
Category Connectors
Identification Standard
Size D-Sub 1
Locking type Fixing flange with fitted screw lock 4-40 UNC
Termination method Wave soldering termination
Gender Male
Number of contacts 9
further contacts With grounding pin
Connection type Motherboard to daughtercard
Termination length 3.2 mm
PCB fixing With board locks
PCB thickness ≥1.6 mm
Distance between rows 2.84 mm
Limiting temperature -55 ... +125 °C
Contact resistance ≤ 10 mΩ
Rated current ‌ 6.5 A
Mating cycles ≥ 500
Tightening torque ≤0.4 Nm Locking screw
Contact spacing (termination side) 2.77 mm
Insulation resistance >1010 Ω
Hot plugging No
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Test voltage U<sub>r.m.s.</sub> 1 kV
Installation height ‌ 6.3 mm
Isolation group IIIa (175 ≤ CTI < 400)
Performance level NM 30 (S4)
1
Insertion force ≤ 30 N
Withdrawal force ≥ 3.3 N
≤ 20 N
Specifications DIN 41652
UL / CSA UL 1977 ECBT2.E102079
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
Material flammability class acc. to UL 94 V-0
Colour (insert) Black
Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
Layer thickness ≥ 0.76 µm
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Layer thickness ≥ 30 µinch
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
eCl@ss 27440214 D-Sub coupler
Net weight 7.9 g
Packaging size 50
Country of origin China
European customs tariff number 85366990
GTIN 5713140095595
ETIM EC001136
Previous
Next