DIN-Tool PLASTIC INSERT 3R
Article No.: 09 99 000 0264
![DIN-Tool PLASTIC INSERT 3R](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09990000264_20220823_091040615/09990000264_20220823_091040615_L.jpg)
Image is for illustration purposes only. Please refer to product description.
DIN-Tool PLASTIC INSERT 3R
Article No.: 09 99 000 0264
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Insert blocks |
---|---|
Description of the tool | for use with male connectors |
Type 3R | |
Series | DIN 41612 |
Category | Tools |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 1.55 g |
Packaging size | 20 |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140278967 |
Previous
Next