DIN-Signal harbus64 Support block female
Article No.: 02 99 000 0005
![DIN-Signal harbus64 Support block female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/2/28/02990000005/02990000005_L.jpg)
Image is for illustration purposes only. Please refer to product description.
DIN-Signal harbus64 Support block female
Article No.: 02 99 000 0005
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Support block |
---|---|
Description of the tool | for har-bus 64® female connectors |
Category | Tools |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 795 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140000636 |
Previous
Next