D SUB MA turned contact_AWG20-24_PL1 HMC
Article No.: 09 67 000 8570
![D SUB MA turned contact_AWG20-24_PL1 HMC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_67_000_X570_20220819_220437564/09_67_000_X570_20220819_220437564_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![D SUB MA turned contact_AWG20-24_PL1 HMC](/assets/images/3d-gallery-thumbnail.png)
![D SUB MA turned contact_AWG20-24_PL1 HMC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_67_000_X570_20220819_220437564/09_67_000_X570_20220819_220437564_S.jpg)
D SUB MA turned contact_AWG20-24_PL1 HMC
Article No.: 09 67 000 8570
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Crimp contact |
---|---|
Series | D-Sub |
Category | Contacts |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Contact resistance | ≤ 10 mΩ |
---|---|
Conductor cross-section | 0.25 ... 0.52 mm² |
Conductor cross-section [AWG] | AWG 24 ... AWG 20 |
Stripping length | 4.5 mm |
Mating cycles with other HMC components | ≥ 10,000 |
Performance level | 1 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | HMC gold plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 339476a1-86ba-49e9-ab4b-cd336420d72a |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 0.17 g |
Packaging size | 100 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140161764 |
ETIM | EC000796 |
Previous
Next