Product category:
Rectangular connectors

Filter

Products 13

Han 1 HC-F-TC350
Inserts

Han 1 HC-F-TC350

Article No.: 09 11 001 3101

Crimp terminationFemalePolycarbonate (PC), Polyamide (PA)RAL 7032 (pebble grey)Rated current: ‌350 AConductor cross-section: 25 ... 120 mm²

Han 24HPR-enlarged-HBM-SL
Bulkhead mounted housing

Han 24HPR-enlarged-HBM-SL

Article No.: 09 40 024 0368

Size: 24 HPR enlargedScrew lockingMaterial (hood/housing): Aluminium die-cast, Corrosion resistantPowder-coatedRAL 9005 (jet black)Material (seal): NBR

Han 24 HPR EasyCon Hood
Hood

Han 24 HPR EasyCon Hood

Article No.: 09 40 024 0451

Size: 24 BScrew lockingStainless steelMaterial (hood/housing): Aluminium die-cast, Corrosion resistantPowder-coatedRAL 9005 (jet black)

Han 24HPR-enlarged-HTE-SL-3xM32
Hood

Han 24HPR-enlarged-HTE-SL-3xM32

Article No.: 19 40 024 0468

Size: 24 HPR enlargedScrew lockingStainless steelTop entry3x M32Material (hood/housing): Aluminium die-cast, Corrosion resistantPowder-coatedRAL 9005 (jet black)

Han 24 HPR EasyCon Cover 3XM32
Mounting cover

Han 24 HPR EasyCon Cover 3XM32

Article No.: 19 40 024 9903

for surface mounted housings, for hoodsSize: 24 BScrew lockingMaterial (hood/housing): Aluminium die-cast, Corrosion resistantPowder-coatedRAL 9005 (jet black)Material (seal): NBRDegree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653

Frame-F 3XHC 350-Han 24HPR enlarged
Frame

Frame-F 3XHC 350-Han 24HPR enlarged

Article No.: 09 11 000 9958

for female inserts, 3x Han® HC Modular 350Size: 24 HPR enlarged

Han 24 HPR EasyCon Frame Female 3XHC350
Frame

Han 24 HPR EasyCon Frame Female 3XHC350

Article No.: 09 40 024 9912

for female inserts, 3x Han® HC Modular 350Size: 24 B

Han 24 HPR EasyCon Cover 3XM25
Mounting cover

Han 24 HPR EasyCon Cover 3XM25

Article No.: 19 40 024 9901

for surface mounted housings, for hoodsSize: 24 BScrew lockingMaterial (hood/housing): Aluminium die-cast, Corrosion resistantPowder-coatedRAL 9005 (jet black)Material (seal): NBRDegree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653

Han 24HPR EasyCon Hood Short
New
Hood

Han 24HPR EasyCon Hood Short

Article No.: 09 40 024 0455

Short, Low constructionSize: 24 BScrew lockingStainless steelMaterial (hood/housing): Aluminium die-cast, Corrosion resistantPowder-coatedRAL 9005 (jet black)

Han 48HPR mounting cover-PVD 1to2-3xM32
New
Mounting cover

Han 48HPR mounting cover-PVD 1to2-3xM32

Article No.: 19 40 148 9828

Distance bolt M6Size: 48 BScrew locking3x M32Material (hood/housing): Aluminium, Corrosion resistantPowder-coatedRAL 9005 (jet black)

Han 48HPR-HSMA-PYD 1to2
New
Surface mounted housing

Han 48HPR-HSMA-PYD 1to2

Article No.: 09 40 148 0951

Size: 48 BScrew lockingStainless steelTop entryMaterial (hood/housing): Aluminium die-cast, Corrosion resistantPowder-coatedRAL 9005 (jet black)Material (seal): NBR

Han 3 HC 350/650 Y-Contact male insert
New
Y-distributor

Han 3 HC 350/650 Y-Contact male insert

Article No.: 09 11 003 3081

Han® HPR PYD120 mm²

Han 24HPR-enlarged-HTE3-SCL-M25
New
Hood

Han 24HPR-enlarged-HTE3-SCL-M25

Article No.: 19 40 024 0456

Size: 24 HPR enlargedScrew lockingStainless steelTop entry3x M25Material (hood/housing): Aluminium die-cast, Corrosion resistantPowder-coatedRAL 9005 (jet black)

13 (of 13)