Product category:
Metric circular connectors
PCB connectors
Filter
Products 254
Relevance
![M12 panel feed through/PCB angled D-code](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814410_20220823_095146787/21033814410_20220823_095146787_M.jpg)
PCB adapter
M12 panel feed through/PCB angled D-code
Article No.: 21 03 381 4410
![M12 PCB receptacle female d-coded 4pol.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033812418_1_20220823_095000652/21033812418_1_20220823_095000652_M.jpg)
PCB adapter
M12 PCB receptacle female d-coded 4pol.
Article No.: 21 03 381 2418
![M12 panel feed through PCB angled D-kod.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814412_20220823_095152912/21033814412_20220823_095152912_M.jpg)
PCB adapter
M12 panel feed through PCB angled D-kod.
Article No.: 21 03 381 4412
![M12 panel feedtrough/PCB straight D-cod.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033816410_20220823_095439599/21033816410_20220823_095439599_M.jpg)
PCB adapter
M12 panel feedtrough/PCB straight D-cod.
Article No.: 21 03 381 6410
![M12 CAT5 receptacle straight](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033812807_20220823_095116284/21033812807_20220823_095116284_M.jpg)
PCB adapter
M12 CAT5 receptacle straight
Article No.: 21 03 381 2807
![M12-PCB-THT-2PC-5P-ACOD-M-ANG-SHLD](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033213401_20220823_094608750/21033213401_20220823_094608750_M.jpg)
PCB adapter
M12-PCB-THT-2PC-5P-ACOD-M-ANG-SHLD
Article No.: 21 03 321 3501
![M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814440_20220823_095223368/21033814440_20220823_095223368_M.jpg)
PCB adapter
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article No.: 21 03 381 4440
![panel feed through M12 Acod.male 4 pins](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033111402_20220823_094236303/21033111402_20220823_094236303_M.jpg)
Panel feed through
panel feed through M12 Acod.male 4 pins
Article No.: 21 03 311 1402
![M12 CAT6a receptacle straight front](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033812802_20220823_095254105/21033812802_20220823_095254105_M.jpg)
PCB adapter
M12 CAT6a receptacle straight front
Article No.: 21 03 381 2802
![M12 CAT6a Bu gewinkelt VWM](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814802_20220823_084147503/21033814802_20220823_084147503_M.jpg)
PCB adapter
M12 CAT6a Bu gewinkelt VWM
Article No.: 21 03 381 4802
![M12 PCB receptacle female a-coded 5pol.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033212518_20220823_094518402/21033212518_20220823_094518402_M.jpg)
PCB adapter
M12 PCB receptacle female a-coded 5pol.
Article No.: 21 03 321 2518
![M12 CAT6a Bu gerade](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033812806_20220823_095033421/21033812806_20220823_095033421_M.jpg)
PCB adapter
M12 CAT6a Bu gerade
Article No.: 21 03 381 2806
![Gerätebuchse M12-D-kod.IP20 Kod.oben](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814410_20220823_095146787/21033814410_20220823_095146787_M.jpg)
PCB adapter
Gerätebuchse M12-D-kod.IP20 Kod.oben
Article No.: 21 03 381 4411
![T1 Ind.jack,T1-M12 str.,8mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/21033392201_20220819_183744103/21033392201_20220819_183744103_M.jpg)
PCB connector
T1 Ind.jack,T1-M12 str.,8mm
Article No.: 21 03 339 2201
![M12 PCB female D-coded angled IP20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814434_20220823_095229494/21033814434_20220823_095229494_M.jpg)
PCB adapter
M12 PCB female D-coded angled IP20
Article No.: 21 03 381 4434
![Gerätebuchse M12-A-kod.IP20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033216510_20220823_095134629/21033216510_20220823_095134629_M.jpg)
PCB adapter
Gerätebuchse M12-A-kod.IP20
Article No.: 21 03 321 6510
![M12 CAT6a Bu gewinkelt](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814806_20220823_095343625/21033814806_20220823_095343625_M.jpg)
PCB adapter
M12 CAT6a Bu gewinkelt
Article No.: 21 03 381 4806
![M12 panel feedtrough/PCB angeld D-cod.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814412_20220823_095152912/21033814412_20220823_095152912_M.jpg)
PCB adapter
M12 panel feedtrough/PCB angeld D-cod.
Article No.: 21 03 381 4432
![M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21433814451/21433814451_M.jpg)
PCB adapter
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article No.: 21 43 381 4451
![M12 panel feed though/PCB angled D-coded](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814410_20220823_095146787/21033814410_20220823_095146787_M.jpg)
PCB adapter
M12 panel feed though/PCB angled D-coded
Article No.: 21 03 381 4430
20 (of 254)