basic hand crimp tool BC/FC/har-bus64
Article No.: 09 99 000 0620
Image is for illustration purposes only. Please refer to product description.
basic hand crimp tool BC/FC/har-bus64
Article No.: 09 99 000 0620
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Hand crimping tool |
Description of the tool | for individual DIN 41612 contacts |
BC / FC / har-bus® 64 |
Pack contents | Order crimping inserts separately |
---|
Packaging size | 1 |
---|---|
Net weight | 664.706 g |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140107335 |
ETIM | EC000168 |
eCl@ss | 21043811 Crimping pliers |
Previous
Next