Removal Tool Han-Mod 200A Crimp
Article No.: 09 99 000 0820
Image is for illustration purposes only. Please refer to product description.
Removal Tool Han-Mod 200A Crimp
Article No.: 09 99 000 0820
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Removal tool |
Description of the tool | for the Han® 200 A crimp module |
Details | Insert from mating side. |
---|
Packaging size | 1 |
---|---|
Net weight | 45.63 g |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140107731 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next