R 15-SCHRAUBRING (METALL)
Article No.: 09 15 000 9921
Image is for illustration purposes only. Please refer to product description.
R 15-SCHRAUBRING (METALL)
Article No.: 09 15 000 9921
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | R 15 |
Type of accessory | Ring nut |
Material (accessories) | Metal |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 10 |
---|---|
Net weight | 1.94 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140022423 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next