Han TC70 M-contact 25mm² protected
Article No.: 09 11 000 7102
Image is for illustration purposes only. Please refer to product description.
Han TC70 M-contact 25mm² protected
Article No.: 09 11 000 7102
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | TC 70 |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Details | Finger safe |
Conductor cross-section | 25 mm² |
---|---|
Rated current | ≤ 70 A |
Contact resistance | ≤ 0.5 mΩ |
Stripping length | 15.5 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 10 |
---|---|
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140188112 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next