Han-Eco 6B Punching unit f. rear assy.
Article No.: 09 99 000 0916
Image is for illustration purposes only. Please refer to product description.
Han-Eco 6B Punching unit f. rear assy.
Article No.: 09 99 000 0916
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Series of hoods/housings | Han® B Rear mounting |
Han® M Rear mounting | |
Han® EMC Rear mounting | |
Han® HPR Rear mounting | |
Han-Eco® B | |
Type of tool | Punching units |
Description of the tool | for hydraulic punch drivers |
Size | 06 B |
---|---|
Plate thickness | ≤2 mm structural grade carbon steel |
Packaging size | 1 |
---|---|
Net weight | 4,090 g |
Country of origin | Germany |
European customs tariff number | 82073010 |
GTIN | 5713140278714 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next