Han 24HPR EasyCon Cover 1xM63
Article No.: 19 40 024 9909
Image is for illustration purposes only. Please refer to product description.
Han 24HPR EasyCon Cover 1xM63
Article No.: 19 40 024 9909
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® HPR EasyCon |
Type of hood/housing | Mounting cover |
Description of hood/housing | for surface mounted housings |
for hoods |
Size | 24 B |
---|---|
Number of cable entries | 1 |
Cable entry | 1x M63 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Tightening torque | 6 Nm Mounting cover |
---|---|
6 Nm Distance bolt | |
6 Nm Fixing screws | |
Limiting temperature | -40 ... +125 °C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 469 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140175372 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next