Ha-VIS MK3000 DINV
Article No.: 24 98 100 0004
Image is for illustration purposes only. Please refer to product description.
Ha-VIS MK3000 DINV
Article No.: 24 98 100 0004
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Ha-VIS MK3000 |
Type of accessory | Mounting adapter |
Description of the accessory | Flat DIN rail mounting |
Vertical |
Material (accessories) | Steel sheet |
---|---|
Surface (accessories) | Galvanised |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 329.62 g |
Country of origin | Germany |
European customs tariff number | 85177000 |
GTIN | 5713140148819 |
ETIM | EC000213 |
eCl@ss | 19179090 Network technology (computer communication, parts, unspecified) |
Previous
Next